DS25CP102EVK에 대한 설명
The DS25CP102EVK is an evaluation kit designed for demonstrating performance of the DS25CP102, a 3.125 Gbps 2x2 LVDS Crosspoint Switch with transmit pre-emphasis and receive equalization. The evaluation kit is comprised of the DS25CP102 with its associated input and output SMA connectors and jumpers to manually configure the switch. In addition, the EVK features three FR4 striplines (14 (~35), 28 (~75) and 42 (~105) inches (cm) in length) for exercising device's signal conditioning features (pre-emphasis and equalization).