INA901EVM-CVAL의 주요 특징
- Flexible input connections, including both onboard and external shunt.
- Ease of access to device pins with test points.
- On board comparator for out-of-box overcurrent detection.
- Footprints for optional filtering at the input pins.
INA901EVM-CVAL에 대한 설명
The INA901EVM-CVAL is an evaluation module (EVM) for the INA901-SP space grade current sense monitor. The EVM is user configurable so that a wide range of operating conditions and filtering options can be demonstrated. The board also contains an LM193QML-SP space grade comparator for evaluation as an overcurrent detector. The board can support up to an 65V signal on the inputs and a 10 A load current with a user installed shunt resistor.