ISO1412DWEVM의 주요 특징
- Robust EMC isolated RS-485
- Isolation barrier life > 25 years
ISO1412DWEVM에 대한 설명
The ISO1412DWEVM is an evaluation module (EVM) used to evaluate the high-performance, reinforced isolated RS-485 ISO1412 in a 16-pin package (package code DW). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.