ISOW7741DFMEVM의 주요 특징
- High-Performance, 5000-VRMS reinforced quad-channel aigital Isolators with integrated high-efficiency, low-emissions DC-DC converter
- Separate IO and DC/DC supply inputs
- Wide supply and level translation Range for IO: 1.71 V to 5.5 V
- High signaling rate: up to 100 Mbps
- Isolation barrier life > 40 Years
ISOW7741DFMEVM에 대한 설명
ISOW7741DFMEVM is an evaluaiton module used to evaluate the quad channel high-performance, 5000-VRMS reinforced quad-channel digital Isolators with integrated high-efficiency, and low-emissions DC-DC converter ISOW774x in a 20-Pin WB SOIC package (Package Code-DFM). The EVM features enough test points and jumper options to evaluate the device with minimal external components.