Absolute angle sensing with 1 degree accuracy with 0.1 degree resolution
No magnets used and not affected by DC magnetic fields
Maximum speed of 200 RPM
LDC1314DIAL-EVM에 대한 설명
The LDC1314DIAL evaluation module implements a contactless rotational position sensing solution that is accurate to 1 degree with 0.1 degree resolution.
This design uses the LDC1314 but can also be replicated with the LDC1312, LDC1612 and LDC1614.