LDC2114EVM의 주요 특징
- <7µA at 0.625 samples per second
- Up to 4 buttons supported
- Dedicated button logic outputs
- Integrated and configurable algorithms for button press detection
LDC2114EVM에 대한 설명
The LDC2114EVM (Evaluation Module) demonstrates the use of inductive sensing to detect a button press on a monolithic piece of metal. The EVM can connect up to 4 buttons using the LDCTOUCHCOMCOILEVM or customized coils designed through Webench. Button presses & levels of pressure are indicated by onboard LEDs to indicated through onboard LEDs. The device can also be configured at different duty cycles to reduce power consumption.