LEDMCUEVM-132의 주요 특징
- SPI communications that supports up to 6 devices on the bus
- UART communications to work with LMM products
- CAN transceivers for both UART communications and CAN protocol communications
- 4 dedicated PWM signals for PWM dimming
- Multiple GPIOs to support specialized features
- Digital Isolators for all MSP432 signals for protection
- Isolated 5-V supply
LEDMCUEVM-132에 대한 설명
The LEDMCUEVM-132 implements SPI communications that support multiple devices on the bus, UART communications for the LMMs family of devices, CAN transceiver for UART to control LMM family of devices, 4 PWM signals for dimming, multiple IOs, isolated 5-V supply, digital isolators, and a standard CAN bus with a transceiver.