LM36011EVM의 주요 특징
- 1.5A Current Source
- Boost Converter with 2.8A Inductor Current Limit
- 7-Bits Current Adjustability for Flash or Torch
- Full Suite of Protection and Diagnostic Features
- Tiny WCSP package: 0.8mm x 1.512mm
LM36011EVM에 대한 설명
The Texas Instruments LM36011 evaluation module (EVM) helps designers evaluate the operation and performance of the LM36011 Inductorless 1LED Driver with 1.5A High-Side Current Source.