LM5000EVAL의 주요 특징
Features:
- 80 V internal switch
- Operating input voltage range of 3.1 V to 40 V
- Pin selectable operating frequency
300 kHz/700kHz (-3)
600 kHz/1.25MHz (-6) - Adjustable output voltage
- External compensation
- Input undervoltage lockout
- Softstart
- Current limit
- Over temperature protection
- External shutdown
- Small 16-Lead TSSOP or 14-Lead LLP package
Applications:
- Flyback Regulator
- Forward Regulator
- Boost Regulator
- DSL Modems
- Distributed Power Converters