LM5005EVAL의 주요 특징
- Integrated 75V, 2.5A N-Channel Buck Switch
- Ultra-wide Input Voltage Range from 7V to 75V
- Internal High Voltage Bias Regulator
- Adjustable Output Voltage from 1.225V
- 1.5% Feedback Reference Accuracy
- Current Mode Control with Emulated Inductor Current Ramp
- Single Resistor Oscillator Frequency Setting
- Oscillator Synchronization Input
- Programmable Soft-Start
- Shutdown/Standby Input
- Wide Bandwidth Error Amplifier
- Thermal Shutdown
LM5005EVAL에 대한 설명
LM5005 High Voltage 2.5 Amp Buck Regulator