LM5069EVM-627의 주요 특징
- 18V to 30V operating voltage range
- Reverse connection protection
- Input surge clamping
- Reverse current blocking
- FET SOA protection
LM5069EVM-627에 대한 설명
LM5069EVM-627 provides the design engineer with a fully functional hotswap controller evaluation module designed with surge voltage clamping, reverse voltage protection and reverse current protection. The EVM features LM5069-2, with auto restart. The LM5069EVM-627 User Guide describes board functionality, how to test and evaluate the features, and how to adjust the default components for a specific application. For more information, see the LM5069 Positive High Voltage Hot Swap / Inrush Current Controller with Power Limiting (SNVS452) data sheet.