LM63LM64LM96X63EVM의 주요 특징
- Evaluate LM63, LM64, LM96063, LM96163 fan controller family
- Device selection via I2C switch
- User friendly GUI interface
- 3-pin or 4-pin fans pluggable through on-board connector
- Powered by USB
- Users may connect their own remote temperature diode
LM63LM64LM96X63EVM에 대한 설명
The LM63LM64LM96x63EVM evaluation module (EVM) enables designers to immediately start evaluating the operation and performance of the LM63, LM64, LM96063, and LM96163 remote digital temperature sensor / fan controller family of ICs. All four devices can be evaluated by clicking on the appropriate device selection menu within the GUI, which controls the built-in I2C switch.