LM73605EVM-5V-400K의 주요 특징
- High Efficiency at light loads and heavy loads
- Synchronous Rectification
- Wide-Input Voltage Range
- Auto mode or FPWM mode
- Frequency Synchronization
- Low Quiescent Current
LM73605EVM-5V-400K에 대한 설명
The LM73605EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73605 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 5A maximum load current.