LMG1020EVM-006의 주요 특징
- Demonstrates driver capability of 1ns pulses >50A
- Extremely short propagation delay: 2.5ns typical, 4.5ns max
- 210 ps typical rise/fall time
- Schmitt-trigger type CMOS inputs for robustness
- Advanced layout with >500pH of inductace
LMG1020EVM-006에 대한 설명
The LMG1020EVM-006 is a small, easy-to-use power stage for LIDAR laser drive. The EVM includes an integrated resistive load, (laser not included) and takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage. The board can demonstrate nanosecond laser pulses for high resolution LIDAR and ToF systems.