LMG1025-Q1EVM의 주요 특징
- Demonstrates driver capability of 1-2 ns pulses > 50 A
- Extremely short propagation delay: 3 ns typical, 4.5 ns max
- 550 ps typical rise/fall time
- Schmitt-trigger type CMOS inputs for robustness
- Advanced layout with < 500 pH of inductace
LMG1025-Q1EVM에 대한 설명
The LMG1025-Q1EVM is a small, easy-to-use power stage with integrated resistive load (laser not included). It takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage.