LMK61A2-100M00EVM의 주요 특징
- Ultra low jitter differential clock generation
- Powered over USB or externally (SMA connector)
LMK61A2-100M00EVM에 대한 설명
The LMK61A2-100M00EVM evaluation module provides a complete platform to evaluate the 90-fs RMS jitter performance of Texas Instruments LMK61A2-100M00 Ultra-Low Jitter Fixed Frequency Oscillator.
The onboard power supply options allow for ease of use as well as configuration flexibility required in common applications. The edge-launch SMA ports provide access to the LMK61A2-100M00’s differential clock output for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).