LMR16010PEVM의 주요 특징
- 7V to 60V input voltage range
- Up to 1A output current
- Switching frequency 700KHz
- Power Good flag output
- Internal compensation
LMR16010PEVM에 대한 설명
The LMR16010PEVM evaluation module is a fully assembled and tested circuit for evaluating the LMR16010PDDAR step-Down Converter. The LMR16010PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 1A. The board also has jumper connectors to enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.