LMR16020PEVM의 주요 특징
- 7V to 60V Input Voltage Range
- Up to 2A Output Current
- Switching Frequency 600KHz
- Power Good Flag Output
- Internal Compensation
LMR16020PEVM에 대한 설명
The LMR16020PEVM is a fully assembled and tested circuit for evaluating the LMR16020PDDAR Step-Down Converter. The LMR16020PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 2A. The board has jumper connectors to enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.