LMZ31704EVM-003의 주요 특징
- Jumper selectable output voltage
- Adjustable Soft Start
- Adjustable turn-on UVLO
- Component footprints for user defined programming parts
LMZ31704EVM-003에 대한 설명
The Texas Instruments LMZ31704EVM-003 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31704 4A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from four preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).