LMZ34202EVM의 주요 특징
- 4.5V to 42V Input Voltage Range
- 2.5V, 3.3V, 5.0V, 6.0V and 7.5V Output Voltage Jumper
- Up to 2A of Output Current
LMZ34202EVM에 대한 설명
The LMZ34202 evaluation board is configured to evaluate the operation of the LMZ34202 power module. The input voltage range is 4.5V to 42V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ34202 operation.