OPA835IDBVEVM의 주요 특징
OPA835IDBVEVM에 대한 설명
The OPA835IDBVEVM is an evaluation module for the single, OPA835 in the DBV (6-lead SOT-23) package.
The OPA835IDBVEVM and OPA836IDBVEVM are designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.