PGA113EVM-B의 주요 특징
- Fully self-contained. Requires only a personal computer for complete evaluation platform.
- Selectable Precision Input Options.
- Convenient USB Interface.
- Selectable Internal/External Power, I2C, and option for external input and output connection.
PGA113EVM-B에 대한 설명
The PGA113EVM is an evaluation module that is used to fully evaluate the PGA113 programmable gain amplifier. The PGA113EVM consists of two printed circuit boards (PCBs). One board (the SM-USB-DIG Platform) generates the digital signals required to communicate with the PGA113. The second board is the PGA113EVM Target Board. It provides connections to the I2C™ on the SM-USB-DIG Platform board. It also provides connection points for external connection of the Input Voltage, Reference Voltage, SCL and SDA, Output Voltage and Power Supply.