SN65HVD96EVM의 주요 특징
- Communicate without errors on normal or reversed-wire bus lines
- Up to 5-Mbps signaling
- Industrial Temperature Range from –40°C to +85°C
- Symmetric polarity receiver thresholds > 100-mV receiver hysteresis
- Connect up to 32 nodes on one bus
- Transient protection
+ 12-kV Human Body Model (HBM) on bus pins
+ 25-V repetitive transient pulse on bus pins - Additional reliability features include:
- Bus standoff from –27 V to +40 V
- Driver output short-circuit current limit
- Automatic thermal shutdown and recovery
SN65HVD96EVM에 대한 설명
The SN65HVD96EVM evaluation module (EVM) lets you evaluate our SymPol™ transceiver device. Multiple boards can be connected using the bus terminal blocks to simulate a simple bus system design.