TAS2770EVM-STEREO의 주요 특징
- Stereo or Mono evaluation mode
- USB input
- IV sense evaluation mode
- Interface to TAS2559YZEVM for speaker protection evaluation
- Access to TAS2770 add-in PurePath Console 3
TAS2770EVM-STEREO에 대한 설명
The TAS2770EVM-Stereo evaluation module provides developers with a simple to use module pre-configured in as a stereo solution. It is powerful tool kit for assessing stereo or mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 as a conventional amp is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.