TAS5421EVM의 주요 특징
- Mono audio for automotive emergency call (eCall) application
- Running without I2C initialization
- GUI control via USB port
- Passed EMC CISPR 25, class 5
TAS5421EVM에 대한 설명
The TAS5421EVM showcases the latest TI analog input class D closed-loop mono amplifier. The EVM can be used as stand-alone platform with default I2C register settings. The EVM also works with USB2IIC-2 board and TAS5421-Q1 GUI for programming I2C register settings.