THS4631DDAEVM의 주요 특징
- Configured with 50 ohms input/output impedance.
- Decoupling capacitors
- Connectors: Vs+, GND, Vs-, J1, J2, J3 and test points.
- Input and Output signals are via SMA connectors.
- Power connectors are via banana jack.
THS4631DDAEVM에 대한 설명
THS4631EVM's is an evaluation Module for the DDA (8 pin SOIC power pad) package.
The THS4631EVM's are designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments.
The THS4631 evaluation module (EVM) User's Guide is included within the Datasheet.