TIC12400EVM-KIT의 주요 특징
- EVM connects to a computer using USB cable and lets you program configurations and read status information
- EVM incorporates temperature and current measurements by using the GUI and has many configurable hardware options
- Kit features the ability to do digital switches and resistor coded switches or can be interfaced with your own switches
TIC12400EVM-KIT에 대한 설명
The TIC12400EVM-KIT is a flexible two-board evaluation platform that lets you evaluate the expansive feature sets of the TIC12400-Q1 device. The TIC12400-Q1 device is a 24-channel switch and contact monitoring solution that incorporates a power-saving polling architecture, configurable comparator thresholds, an integrated ADC with programmable thresholds, and a variety of integrated protection for transient and fault conditions. The kit includes an intuitive and feature-rich GUI that showcases the benefits of the TIC12400-Q1 device. The GUI incorporates easy-to-define thresholds, wetting current, polling times and switch-state polling.