TLV62130EVM-505의 주요 특징
- Wide operating input voltage range of 3 V to 17 V is ideal for 5-V or 12-V rails
- DCS control topology for fast transient response and light load efficiency
- Low IQ of 19 μA helps to extend the life of Li-Ion or other batteries
- High switching frequency of 2.5 MHz permits the use of small inductors
- Enable-pin allows power sequencing
TLV62130EVM-505에 대한 설명
The TLV62130 EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62130 buck converters. The EVM convert a 4-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 3 A in a 3-mm x 3-mm QFN package. The DCS control topology provides fast transient responses and light load efficiency. Focusing on low IQ makes this solution ideal for battery powered applications.