TMDXIDK5718의 주요 특징
- Simultaneous 6-port ethernet
- Integrated industrial ethernet and fieldbus protocols
- 1GB DDR, 16GB eMMC, 32MB QSPI NOR flash
- Camera daughter card included
TMDXIDK5718에 대한 설명
TMDXIDK5718: The AM571x Industrial Development Kit (IDK) supports the single core AM57x with Cortex A-15 targeted for Industrial applications.
- Support for simultaneous 6-port Ethernet, 2xRGMII and 4xMII
- Integrated Industrial Ethernet and Fieldbus protocols for simultaneous master/slave, master/master or slave/slave operation
- PCIe and GPMC expansion ports for fast parallel external interface
- Camera daughter card for enablement of machine vision applications
- Optional 10" capacitive touch display for scalable HMI application
- Support for low latency deterministic TI-RTOS support and RT-Linux for HLOS. Additional partner OS support also available.