TMP468EVM의 주요 특징
- 8 channel I2C remote temp sensing (Accuracy ±0.75°C)
- Breakable PCB allows for breadboard compatibility
- Series resistance cancellation
- 13-bit resolution (0.0625°C)
TMP468EVM에 대한 설명
The TMP468 device is a high-accuracy, low-power, 8-channel remote temperature sensor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, microcontrollers, or FPGAs. The TMP468EVM has a breakable PCB which offers flexbility in evaluation, design and prototyping.