TPA6133A2EVM의 주요 특징
- Full-featured evaluation board for the TPA6133A2 audio amplifier
- DirectPath™
- Pop and Click Suppression
- 138 mW/Ch
- Fixed Gain +4 dB
TPA6133A2EVM에 대한 설명
The TPA6133A2 is a DirectPath™ stereo headphone amplifier capable of delivering 138 mW/Ch into 16Ω and requires no output DC blocking capacitors. It has a fixed gain of +4 dB.
The TPA6133A2EVM is a complete, stand-alone audio board. It contains the TPA6133A2QFN (RTJ) DirectPath™ stereo headphone amplifier. The device has 20 pins and the pin spacing is 0.5 mm.