TPS22968Q1EVM의 주요 특징
- External capacitors for configurable rise time
- Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
- High current connection terminals available for 4A maximum continuous switch current operation
- VIN input voltage range: 0.8 V to 5.5 V
- 6VBIAS voltage range: 2.5 V to 5.5 V
TPS22968Q1EVM에 대한 설명
The TPS22968Q1 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 to 5.5V. Each switch is capable of handling continuous currents of 4A. The TPS22968-Q1 device is demonstrated using the TPS22968Q1EVM module. The Dual Load Switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968Q1EVM.