TPS23753AEVM-004의 주요 특징
- Efficient, general market design
- Simple gate drive, synchronous rectified secondary
- 10-W output power from power over Ethernet (PoE), 48-V or 24-V adapter and 6-W output power from a 12-V adapter
- 5-V or 12-V output voltage with simple BOM changes
TPS23753AEVM-004에 대한 설명
TPS23753AEVM-004 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-003 (5-V output) and TPS23753AEVM-005 (12-V output) can be configured with simple bill of materials (BOM) changes.