TPS2379EVM-106의 주요 특징
- IEEE 802.3at PoE High-Power PD Interface
- IEEE 802.3at type-2 hardware classification with status flag
- Gate drive output for external booster FET
- DC/DC converter enable
- Robust 100 V, 0.5 ohm hotswap MOSFET with 850mA current limit
TPS2379EVM-106에 대한 설명
The Texas Instruments TPS2379EVM-106 evaluation module is a fully assembled and tested circuit for evaluating the TPS2379 IEEE 802.3at PoE High-Power PD Interface with External Gate Driver.
In need of IEEE802.3bt compliance? Check out the TPS2373
In need of IEEE802.3bt compliance? Check out the TPS2373