TPS2493EVM-002의 주요 특징
- +9V to +80V Operation
- Programmable Power Limit for FET Protection
- Programmable Current Limit for Load Protection
- Programmable Fault Timer
- Load Current Indicator Output
- High-side Drive for External NFET
- Power Good Output - Open-Drain
- Enable, UV, OV Inputs
- Auto Attempt Restart After Fault
TPS2493EVM-002에 대한 설명
The TPS2493EVM-002 is a fully assembled and tested circuit for evaluating the TPS2493 positive high-voltage power-limiting hot swap controller with analog current monitor output. The TPS2493EVM-002 accepts a 1VDC to 12VDC input and delivers a 12VDC, 1-A maximum output with the Auto Retry Mode. The TPS2493EVM-002 can be configured for other operating voltage and current combinations. Timing capacitors, power limit and other settings may also be changed.