TPS2544EVM-064의 주요 특징
- Compatible with USB 2.0 and 3.0 Power Switch Requirements
- Adjustable Current Limit, 230 mA–2800 mA Typical
- 73-mΩ High-Side MOSFET
- 2.6-GHz Bandwidth USB 2.0 Data Switch
- Screw jack type input and output connectors
- Jumper for device enable input
- EVM supports USB 3.0 data pass through
TPS2544EVM-064에 대한 설명
The Texas Instruments TPS2544EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2544 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.