TPS2556DRBEVM-423에 대한 설명
The TPS2556EVM-423 and TPS2557EVM-423 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the 5-A capability of the TPS2556 or TPS2557. Test points provide convenient access to all critical node voltages.