TPS26624-25EVM의 주요 특징
- 4.5 to 57V input operation voltage range
- 25mA to 800mA programmable current limit
- Reverse input/output polarity protection
- Programmable output slew rate control, UVLO and OVP
- LED status indication for output voltage
TPS26624-25EVM에 대한 설명
The TPS26624-25EVM allows reference circuit evaluation of TI's TPS2662X. The TPS2662X devices are 4.5V - 57V, 800mA industrial eFuse with integrated back-to-back FETs, programmable under voltage, over voltage, input/output reverse polarity, over current and inrush current protection features.