TPS53515EVM-587 TPS53515EVM-587 1.5V to 22V Input Step-Down Converter angled board image

TPS53515EVM-587

TPS53515EVM-587 1.5V~22V 입력 동기 스텝다운 컨버터 평가 모듈

가격

수량 가격
+

TPS53515EVM-587의 주요 특징

  • D-CAP3™ control mode for fast transient response and low external component count
  • 0.5%, 600-mV reference voltage enables tight output voltage regulation accuracy

TPS53515EVM-587에 대한 설명

The TPS53515EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53515 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the enable and mode selection functions and has test points for convient probing of critical waveforms.

가격

수량 가격
+