TPS54329EVM-056의 주요 특징
- Vin = 4.5V to 18V
- Iout = 3A
- Vout = 1.05
- D-CAP2 Control
TPS54329EVM-056에 대한 설명
The TPS54329EVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54329 Synchronous Step-Down SWIFT™ Converter with D-CAP2 Mode. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 3A.