TPS54521EVM-607의 주요 특징
- Split Power Rail: 1.6V to 17V on PVIN
- 200kHz to 900kHz Switching Frequency
- Synchronizes to External Clock On-the-fly
- 0.8V Voltage Reference
- Low 2µA Shutdown Quiescent Current
- Monotonic Start-Up into Prebiased Outputs
- -40°C to +125°C Operating Junction Temperature Range
- Adjustable Slow Start/Power Sequencing
TPS54521EVM-607에 대한 설명
The TPS54521EVM-607 is a fully assembled and tested circuit for evaluating the TPS54521 Synchronous Step-Down Switcher with Integrated FET.