TPS54541EVM-555의 주요 특징
- 4.5 V to 42 V Input Supply Voltage
- Integrated 87-mΩ High Side N-Channel MOSFET
- 152 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
- Adjustable Soft-Start and Sequencing
- UV and OV Power Good Output
TPS54541EVM-555에 대한 설명
The TPS54541EVM-555 is a fully assembled and tested circuit for evaluating the TPS54541 Step-Down Converter. The TPS54541EVM-555 operates from a 6.0V to 42V input (12V nominal) and provides a 3.3V output at 5.0A.