TPS54561EVM-555의 주요 특징
- 4.5 V to 60 V Input Supply Voltage
- Integrated 87-mΩ High Side N-Channel MOSFET
- 152 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
- Adjustable Soft-Start and Sequencing
- UV and OV Power Good Output
TPS54561EVM-555에 대한 설명
The TPS54561EVM-555 is a fully assembled and tested circuit for evaluating the TPS54561 Step-Down Converter. The TPS54561EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 5.0A.