TPS54A20EVM-770의 주요 특징
- 9.2 V to 14 V input voltage
- 2 Mhz per phase operation
- 10 A output current
- Unique series capacitor topology
- Adaptive on time control
TPS54A20EVM-770에 대한 설명
TPS54A20EVM-770 is a 10 A synchronous dual phase converter evaluation module (EVM). The EVM generates a 1.2 V output voltage froma a nominal 12 V input. The input voltage range is 9.2 V to 14 V with a minimum start up voltage of 9.4 V. The circuit is set upfor default operation of 2 MHz per phase. The EVM inculdes an on-board transient laod circuit to allow fast transient testing.