TPS562209EVM-601의 주요 특징
- D-CAP2™ Mode Control 650-kHz Switching
- Wide Input Voltage Range: 4.5 V to 17 V
- Output Voltage Range: 0.76 V to 7 V
- Integrated 122-mΩ (High Side) and 72-mΩ (Low Side) FETs
- Pre-Biased Soft Start
- Cycle-By-Cycle Hiccup Over-current Limit
- OVP, UVLO and TSD Protections (non-latch)
- Fixed Soft Start: 1 ms
TPS562209EVM-601에 대한 설명
The TPS562209 is a simple, easy-to-use, wide-Vin, 2A synchronous step-down converter. The TPS562209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS562209 operates in forced CCM mode during light load operation. The TPS562209EVM-601 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 2 A load current