TPS563200EVM-652의 주요 특징
- D-CAP2™ Mode Control 650-kHz Switching - Wide Input Voltage Range: 4.5 V to 17 V
- Output Voltage Range: 0.76 V to 7 V
- Integrated 68-m⦠(High Side) and 39-m⦠(Low Side) FETs
- Advanced Eco-mode™ for High Efficiency at Light Load
- Pre-Biased Soft Start
- Cycle-By-Cycle Hiccup Over-current Limit
- OVP, UVLO and TSD Protections (non-latch)
- Fixed Soft Start: 1 ms
TPS563200EVM-652에 대한 설명
The TPS563200 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563200 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563200 operates in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS56320EVM-652 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3A load current.