TPS56637EVM-029 DC-DC Buck Convertor Evaluation Module angled board image

TPS56637EVM-029

DC-DC 벅 컨버터 평가 모듈

가격

수량 가격
+

TPS56637EVM의 주요 특징

  • 4.5-V to 28-V Wide Input Range
  • Wide Output Voltage Range: 0.6 V to 16 V
  • 500-kHz D-CAP3™ Mode for Fast Transient Response with Ceramic Output Capacitors
  • Integrated 31-mΩ and 15-mΩ MOSFETs for High Efficiency

TPS56637EVM에 대한 설명

The TPS56637 is an adaptive on-time D-CAP3™ mode synchronous step-down DC-DC converter, and is able to deliver 6-A continuous output current. This switch mode power supply (SMPS) IC is optimized for applications require very low-power consumption, such as printers, DTV and monitor, by providing an Ecomode™ (pulse-skipping). The TPS56637 integrates 30-V capable MOSFETs which is suitable for applications working from 24-V bus power lines. D-CAP3™ mode provides an easy-to-design, stable regulation with very little external components, and it supports cost effective ceramic capacitors. To widen more applications, TPS56637 provides both FCCM and Eco-mode for selection at light load operation. In addition, D-CAP3™ mode output can support up to 16 V.

가격

수량 가격
+