TPS56C230EVM의 주요 특징
- D-CAP3™ control for fast transient response and low external component count
- Selectable forced continuous conduction mode (FCCM) or eco-mode
TPS56C230EVM에 대한 설명
The TPS56C230EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS56C230 buck converter. The EVM converts a 4.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 3-mm x 3-mm QFN package. This board includes a jumper for easy mode selection and has test points for convient probing of critical waveforms.