TPS61090EVM-029의 주요 특징
The development tool includes:
- A tested TPS61090EVM-029 evaluation module with TPS61090RSA IC
- A user's guide (SBVU003) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6109x family of devices (SLVS484)
TPS61090EVM-029에 대한 설명
The TPS61090EVM-029 is an evaluation tool for the TPS61090 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61090EVM-029 uses a TPS61090 adjustable output step-up converter and the appropriate external components to provide a 5-V output voltage. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate other options of the TPS6109x family. Please follow the instructions in the User's Guide of the EVM.