TPS61093EVM-519의 주요 특징
- Input range: 1.6V to 6V
- Integrated power diode and input/output isolation
- 1.2MHz switching frequency
- 20V internal switch FET with 1.1A current
- Overload protection
- Overvoltage protection
- Programmable Soft Start-up
- Load discharge passes after IC shutdown
TPS61093EVM-519에 대한 설명
The TPS61093EVM-519 facilitates evaluation of the TPS61093 low input, 20V/1.1A step-up DC/DC converter.